text.skipToContent text.skipToNavigation

1/2 in. Rigid/IMC Set-Screw Coupling

By Raco 

Catalog ID: 3022

By Raco
Catalog ID:  3022
1/2 in. Rigid/IMC Set-Screw Coupling

In dry locations, couple two ends of unthreaded rigid/IMC conduit with RACO® set-screw couplings. Suitable for concrete-tight applications when taped.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • UL Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Connector Type Set-Screw
Fitting Type Couplings
Material Steel
UPC 050169030226

Dimensions

Dimensions 1.5 in x 1.125 in x 1.375 in
Height 1.375 in
Length 1.5 in
Trade Size 1/2 in
Weight 0.279 lb
Width 1.125 in

Certifications and Compliance