4732_series
* Representative image
4732_series
4732_1

1/2 in. SWIVEL-LOK®, Type B Liquidtight Multi-Position Connector

Brand:

Raco

Catalog ID:

4732

1/2 in. SWIVEL-LOK®, Type B Liquidtight Multi-Position Connector

  • All gray nonmetallic construction provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • SWIVEL-LOK, multi-position connector (trade sizes 3/8 in. to 1 in.) twists from 0° to 90°, easing installation in difficult locations and eliminating need to stock other angle connectors
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

General

Application
  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance
Conduit Type
Liquidtight
Connector Type
SWIVEL-LOK
Environmental Conditions
Wet Location
Fitting Type
Connectors
Material
Nylon
UPC
050169947326

Dimensions

Dimensions
3.27 in x 1.3 in x 1.3 in
Height
1.3 in
Length
3.27 in
Trade Size
1/2 in
Weight
0.1 lb
Width
1.3 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514B
Nema Rating
NEMA 4X, 12 and 13

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7200