4799-3
* Representative image
4799-3

1/2 in. Service Entrance Liquidtight UF Connector

Brand:

Raco

Catalog ID:

4799-1

1/2 in. Service Entrance Liquidtight UF Connector.

Product details

General

Accessory Type
Fitting
Conduit Type
Service Entrance
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Grommet Opening Maximum
.25 x .55 in
Grommet Opening Minimum
.20 x .40 in
Material
Nylon
UPC
050169479919

Dimensions

Dimensions
2.03 in x 1.32 in x 1.32 in
Height
1.32 in
Length
2.03 in
Trade Size
1/2 in
Weight
0.078 lb
Width
1.32 in

Certifications And Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600