text.skipToContent text.skipToNavigation

1203

by Raco 

Catalog ID: 1203

3/4 in. Rigid/IMC Sealing Locknut

Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Economical alternative to a threaded enclosure connector
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Environmental Conditions Wet Location
Fitting Type Locknuts
Material Steel
UPC 050169012031

Dimensions

Dimensions 0.235 in x 1.391 in x 1.391 in
Height 1.391 in
Length 0.235 in
Trade Size 3/4 in
Weight 0.029 lb
Width 1.391 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 100
Minimum Pack Quantity 100
Pallet Quantity 86400

Resources/Downloads