text.skipToContent text.skipToNavigation

1205

by Raco 

Catalog ID: 1205

1-1/4 in. Rigid/IMC Sealing Locknut

Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Economical alternative to a threaded enclosure connector
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Environmental Conditions Wet Location
Fitting Type Locknuts
Material Steel
UPC 050169012055

Dimensions

Dimensions 0.282 in x 2.078 in x 2.078 in
Height 2.078 in
Length 0.282 in
Trade Size 1-1/4 in
Weight 0.07 lb
Width 2.078 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 50
Pallet Quantity 21600 EA

Resources/Downloads