text.skipToContent text.skipToNavigation

1206

by Raco 

Catalog ID: 1206

1-1/2 in. Rigid/IMC Sealing Locknut

Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Economical alternative to a threaded enclosure connector
  • UL and CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Environmental Conditions Wet Location
Fitting Type Locknuts
Material Steel
UPC 050169012062

Dimensions

Height 2.375 in
Length 0.297 in
Trade Size 1-1/2 in
Weight 0.09 lb
Width 2.375 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 21600 EA

Resources/Downloads