text.skipToContent text.skipToNavigation

1211

by Raco 

Catalog ID: 1211

4 in. Rigid/IMC Sealing Locknut

Seal against water and oil with the RACO® sealing locknuts. A fused-in-place gasket guarantees a liquidtight seal. Locking tangs ensure tight connection to the box or enclosure. Locknuts can secure either sheet metal or cast enclosures.

  • All steel construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Economical alternative to a threaded enclosure connector
  • CSA Listed
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Environmental Conditions Wet Location
Fitting Type Locknuts
Material Steel
UPC 050169012116

Dimensions

Dimensions 0.169 in x 5.29 in x 5.29 in
Height 5.29 in
Length 0.169 in
Trade Size 4 in
Weight 0.258 lb
Width 5.29 in

Certifications and Compliance

Certified Listed CSA Certified

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 2520 EA

Resources/Downloads

Specifications

Terms and Conditions