HUBBELL
1267
* Representative image
1267

1 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Brand:

Raco

Catalog ID:

1264DC

1 in. 150 Degree Rigid/IMC Grounding Bushing, Lay-in-Lug, Insulated

Insert ground wire through a RACO® lay-in style lug. Product is dual rated for either copper or aluminum grounding conductors.

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insuliner rated for 150° C
  • Grounding Wire Capacity - #14 Sol. - #4 Str.
  • UL and CSA Listed
  • Available in trade sizes of 1/2 in through 4 in.

Product details

Conduit

General

Catalog Number

1264DC

Conduit Type

Rigid/IMC

Connector Type

Grounding

Fitting Type

Bushings

Insulation Type

Insulated

Material

Malleable Iron

UPC

050169916308

Dimensions

Dimensions

0.969 in x 1.75 in x 2.125 in

Height

2.125 in

Length

0.969 in

Trade Size

1 in

Weight

0.134 lb

Width

1.75 in

Electrical Ratings

Grounding Wire Capacity Maximum

#4 STR

Grounding Wire Capacity Minimum

#14 SOL

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

50

Pallet Quantity

Resources and downloads