text.skipToContent text.skipToNavigation

1301

By Raco 

Catalog ID: 1301

By Raco
Catalog ID:  1301
3/8 in. Rigid/IMC 1-Hole Strap

Mount rigid/IMC conduit in wet or dry locations with RACO® 1-hole straps. Suitable for liquidtight flexible metal conduit and liquidtight flexible nonmetallic conduit (Type B).

  • Malleable iron construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Not UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Environmental Conditions Wet Location
Fitting Type Straps/Clampbacks
Material Malleable Iron
UPC 050169013014

Dimensions

Dimensions 1.875 in x 0.656 in x 0.781 in
Height 0.781 in
Length 1.875 in
Trade Size 3/8 in
Weight 0.033 lb
Width 0.656 in

Logistics

Carton Quantity 100
Minimum Pack Quantity 100
Pallet Quantity 32000

Resources and Downloads

Specifications