text.skipToContent text.skipToNavigation

1351

by Raco 

Catalog ID: 1351

4 in. EMT or Rigid/IMC Clamp Back

Create the space between the conduit and mounting space with RACO® Clamp Backs. Used with EMT or Rigid/IMC straps. Prevent buildup of snow and rain between the conduit and surface in outdoor applications.

  • Malleable iron construction ensures mechanical protection
  • Elongated bolt holes allows easy alignment with the conduit strap
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Environmental Conditions Wet Location
Fitting Type Straps/Clampbacks
Material Malleable Iron
UPC 050169013519

Dimensions

Dimensions 8.078 in x 3.438 in x 1.031 in
EMT Size 4 in
Height 1.031 in
Length 8.078 in
Rigid/IMC Size 4 in
Trade Size 4 in
Weight 1.696 lb
Width 3.438 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 1200

Resources/Downloads

Specifications

Terms and Conditions