text.skipToContent text.skipToNavigation

1369

By Raco 

Catalog ID: 1369

By Raco
Catalog ID:  1369
1-1/4 in. to 3/4 in. Reducing Washer
  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product Details

General

Fitting Type Washers
Material 1369
UPC 050169013694

Dimensions

Dimensions 0.064 in x 1.969 in x 1.969 in
Height 1.969 in
Length 0.064 in
Trade Size 1-1/4 in to 3/4 in
Weight 0.031 lb
Width 1.969 in

Logistics

Carton Quantity 100
Minimum Pack Quantity 100
Pallet Quantity 48000

Resources and Downloads

Specifications

SDS