text.skipToContent text.skipToNavigation

1372

by Raco 

Catalog ID: 1372

1-1/2 in. to 3/4 in. Reducing Washer

  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product Details

General

Fitting Type Washers
Material 1372
UPC 050169013724

Dimensions

Dimensions 0.064 in x 2.156 in x 2.156 in
Height 2.156 in
Length 0.064 in
Trade Size 1-1/2 in to 3/4 in
Weight 0.038 lb
Width 2.156 in

Logistics

Carton Quantity 50
Pallet Quantity 24000 EA

Resources/Downloads

Specifications

Terms and Conditions