text.skipToContent text.skipToNavigation

1373

By Raco 

Catalog ID: 1373

By Raco
Catalog ID:  1373
1-1/2 in. to 1 in. Reducing Washer
  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product Details

General

Fitting Type Washers
Material 1373
UPC 050169013731

Dimensions

Dimensions 0.064 in x 2.156 in x 2.156 in
Height 2.156 in
Length 0.064 in
Trade Size 1-1/2 in to 1 in
Weight 0.031 lb
Width 2.156 in

Logistics

Carton