text.skipToContent text.skipToNavigation

1385

By Raco 

Catalog ID: 1385

By Raco
Catalog ID:  1385
3 in. to 1-1/2 in. Reducing Washer
  • All steel construction provides installation integrity
  • Reducing washer is stamped with trade size information for ease of product identification
  • Zinc electroplated for added corrosion protection
  • Additional sizes available

Product Details

General

Fitting Type Washers
Material 1385
UPC 050169013854

Dimensions

Dimensions 0.125 in x 3.813 in x 3.813 in
Height 3.813 in
Length 0.125 in
Trade Size 3 in to 1-1/2 in
Weight 0.155 lb
Width 3.813 in

Logistics