text.skipToContent text.skipToNavigation

1440B35

by Raco 

Catalog ID: 1440B35

5/16 in. Flex/AC Anti-Short Bushing

  • Easy to use - just insert into the end of the conduit
  • Lightweight, one-piece plastic construction resists corrosion
  • Economical solution for preventing costly damage
  • Additional sizes available

Product Details

General

Conduit Type Armored Cable/Metal Clad (AC/MC)
Fitting Type Bushings
Material Plastic
UPC 050169912638

Dimensions

Height 0.56 in
Length 0.662 in
Trade Size 5/16 in
Weight 0.001 lb
Width 0.662 in

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 4800 EA

Resources/Downloads