text.skipToContent text.skipToNavigation

1442B20

by Raco 

Catalog ID: 1442B20

1/2 in. Flex/AC Anti-Short Bushing

  • Easy to use - just insert into the end of the conduit
  • Lightweight, one-piece plastic construction resists corrosion
  • Economical solution for preventing costly damage
  • Additional sizes available

Product Details

General

Conduit Type Armored Cable/Metal Clad (AC/MC)
Fitting Type Bushings
Material Plastic
UPC 050169912652

Dimensions

Dimensions 1.035 in x 1.035 in x 0.693 in
Height 0.693 in
Length 1.035 in
Trade Size 1/2 in
Weight 0.002 lb
Width 1.035 in

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 2400 EA

Resources/Downloads