text.skipToContent text.skipToNavigation

1447B35

by Raco 

Catalog ID: 1447B35

7/16 in. Flex/AC Anti-Short Bushing

  • Easy to use - just insert into the end of the conduit
  • Lightweight, one-piece plastic construction resists corrosion
  • Economical solution for preventing costly damage
  • Additional sizes available

Product Details

General

Conduit Type Armored Cable/Metal Clad (AC/MC)
Fitting Type Bushings
Material Plastic
UPC 050169912676

Dimensions

Height 0.58 in
Length 0.83 in
Trade Size 7/16 in
Weight 0.001 lb
Width 0.83 in

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 2640 EA

Resources/Downloads

Customer Notices

Specifications

Terms and Conditions