text.skipToContent text.skipToNavigation

1452

By Raco 

Catalog ID: 1452

By Raco
Catalog ID:  1452
1/2 in. Offset 3/4 in. Nipple
  • Rugged metallic construction provides mechanical protection for the conductors
  • Additional sizes available

Product Details

General

Fitting Type Nipples
Material Die Cast Zinc
UPC 050169014523

Dimensions

Dimensions 2.422 in x 0.938 in x 1.688 in
Height 1.688 in
Length 2.422 in
Trade Size 1/2 in
Weight 0.086 lb
Width 0.938 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B