HUBBELL
Image of 1455 1-1/4 in. Offset 3/4 in. Nipple
*Representative image
Image of 1455 1-1/4 in. Offset 3/4 in. Nipple

1-1/4 in. Offset 3/4 in. Nipple

Brand: Raco

Catalog ID: 1455

1-1/4 in. Offset 3/4 in. Nipple

  • Rugged metallic construction provides mechanical protection for the conductors
  • Additional sizes available

General

Catalog Number

1455

Fitting Type

Nipples

Material

Die Cast Zinc

Product Family

Miscellaneous Fittings

Product Type

Commercial Fittings

UPC

050169014554

Dimensions

Dimensions

2.813 in x 1.813 in x 2.67 in

Height

2.67 in

Length

2.813 in

Trade Size

1-1/4 in

Weight

0.356 lb

Width

1.813 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3010