text.skipToContent text.skipToNavigation

1455

By Raco 

Catalog ID: 1455

By Raco
Catalog ID:  1455
1-1/4 in. Offset 3/4 in. Nipple
  • Rugged metallic construction provides mechanical protection for the conductors
  • Additional sizes available

Product Details

General

Fitting Type Nipples
Material Die Cast Zinc
UPC 050169014554

Dimensions

Dimensions 2.813 in x 1.813 in x 2.67 in
Height 2.67 in
Length 2.813 in
Trade Size 1-1/4 in
Weight 0.356 lb
Width 1.813 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified