* Representative image
1 in. Rigid/IMC 3-Piece Coupling
Request a Quote
Brand:
Raco
Catalog ID:
1504
1 in. Rigid/IMC 3-Piece Coupling
Malleable iron construction ensures mechanical protection for the raceway
All components are zinc electroplated for corrosion protection
Additional sizes available
Product details
Resources and downloads
Product details
General
Conduit Type
Rigid/IMC
EU RoHS Indicator
Yes
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169015049
Dimensions
Dimensions
1.375 in x 1.75 in x 1.75 in
Height
1.75 in
Length
1.375 in
Trade Size
1 in
Weight
0.324 lb
Width
1.75 in
Certifications And Compliance
Certified Listed
cULus Listed
Logistics
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
945
Resources and downloads
Specifications
1504
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions