text.skipToContent text.skipToNavigation

1504

By Raco 

Catalog ID: 1504

By Raco
Catalog ID:  1504
1 in. Rigid/IMC 3-Piece Coupling
  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Couplings
Material Malleable Iron
UPC 050169015049

Dimensions

Dimensions 1.375 in x 1.75 in x 1.75 in
Height 1.75 in
Length 1.375 in
Trade Size 1 in
Weight 0.324 lb
Width 1.75 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 945

Resources and Downloads

Specifications