text.skipToContent text.skipToNavigation

1524

by Raco 

Catalog ID: 1524

6 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available

Product Details

General

Conduit Type Rigid/IMC
Fitting Type Couplings
Material Steel
UPC 050169015247

Dimensions

Dimensions 4.266 in x 8.063 in x 8.063 in
Height 8.063 in
Length 4.266 in
Trade Size 6 in
Weight 15 lb
Width 8.063 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 96 EA

Resources/Downloads

Specifications

Terms and Conditions