text.skipToContent text.skipToNavigation

1670

By Raco 

Catalog ID: 1670

By Raco
Catalog ID:  1670
2-1/2 in. Chase Nipple, Uninsulated
  • Rugged metallic construction
  • Additional sizes available

Product Details

General

Fitting Type Nipples
Insulation Type Uninsulated
Material Die Cast Zinc
UPC 050169016701

Dimensions

Dimensions 1.438 in x 3.219 in x 3.219 in
Height 3.219 in
Length 1.438 in
Trade Size 2-1/2 in
Weight 0.412 lb
Width 3.219 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Ind