text.skipToContent text.skipToNavigation

1705

by Raco 

Catalog ID: 1705

1-1/4 in. Rigid/IMC Hub

Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.
  • Rugged metallic construction ensures mechanical protection
  • Insulated throat protects wires and reduces pulling effort
  • O-ring secures he assembly and provides a raintight seal.
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Environmental Conditions Wet Location
Fitting Type Hubs
Insulation Type Insulated
Material Die Cast Zinc
UPC 050169017050

Dimensions

Height 2.37 in
Length 1.873 in
Trade Size 1-1/4 in
Weight 0.571 lb
Width 2.37 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Pallet Quantity 4140 EA

Resources/Downloads