text.skipToContent text.skipToNavigation

1814

by Raco 

Catalog ID: 1814

3-1/2 in. Rigid/IMC Compression Connector, Uninsulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • Malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Connector Type Compression
Fitting Type Connectors
Material Steel/Malleable Iron
UPC 050169018149

Dimensions

Height 5.375 in
Length 4.375 in
Trade Size 3-1/2 in
Weight 3.15 lb
Width 5.375 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 336 EA

Resources/Downloads

Customer Notices

Specifications

Sales Drawings

Terms and Conditions