text.skipToContent text.skipToNavigation

1816

By Raco 

Catalog ID: 1816

By Raco
Catalog ID:  1816
4 in. Rigid/IMC Compression Connector, Uninsulated

Bond unthreaded rigid/IMC conduit to a box or enclosure with RACO® compression connectors. Offered in two styles, insulated or noninsulated. Provides concrete-tight connections.

  • Malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Hex compression nuts assure easy wrench installation
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Connector Type Compression
Fitting Type Connectors
Material Steel/Malleable Iron
UPC 050169018163

Dimensions

Dimensions 4.5 in x 5.906 in x 5.906 in
Height 5.906 in
Length 4.5 in
Trade Size 4 in
Weight 4.45 lb
Width 5.906 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1