text.skipToContent text.skipToNavigation

1830

by Raco 

Catalog ID: 1830

2-1/2 in. Rigid/IMC Compression Coupling

Couple two ends of unthreaded rigid/IMC conduit with RACO® compression couplings. Provide concrete-tight connections.
  • Malleable iron construction ensures mechanical protection for the raceway
  • Zinc-electroplated for added corrosion protection
  • Hex compression nuts assure easy wrench installation
  • Available in trade sizes 1/2 in. through 4 in.

Product Details

General

Conduit Type Rigid/IMC
Connector Type Compression
Fitting Type Couplings
Material Steel/Malleable Iron
UPC 050169018309

Dimensions

Height 3.938 in
Length 5.75 in
Trade Size 2-1/2 in
Weight 2.528 lb
Width 3.938 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Industry Standard(s) UL 514B

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 560 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions