text.skipToContent text.skipToNavigation

1943

by Raco 

Catalog ID: 1943

3/4 in. Flex to 3/4 in. EMT Squeeze/Compression Coupling

  • Rugged metallic construction ensures mechanical protection
  • Steel/malleable components are electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product Details

General

Conduit Type EMT
Connector Type Squeeze
Fitting Type Couplings
Material Malleable Iron
UPC 050169019436

Dimensions

Height 1.75 in
Length 1.828 in
Trade Size 3/4 in Flex to 3/4 in EMT
Weight 0.238 lb
Width 1.125 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 7200 EA

Resources/Downloads

Specifications

Terms and Conditions