1982
* Representative image
1982
Discontinued

1983 - Discontinued - No Sub

Brand:

Raco

Catalog ID:

1983

DISCONTINUED - 3/4 in. EMT Indenter Coupling

  • All steel construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available

Product details

General

Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169019832

Dimensions

Dimensions
2.25 in x 1.031 in x 3.031 in
Height
3.031 in
Length
2.25 in
Trade Size
3/4 in
Weight
0.096 lb
Width
1.031 in

Logistics

Carton Quantity
250
Minimum Pack Quantity
25
Pallet Quantity
10000