MY LISTS
HUBBELL
Image of 2028 2 in. EMT Set-Screw Coupling
* Representative image
Image of 2028 2 in. EMT Set-Screw Coupling

2 in. EMT Set-Screw Coupling

OR

Brand: Raco

Catalog ID: 2028

2 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

2028

Conduit Type

EMT

Connector Type

Set-Screw

EU RoHS Indicator

Yes

Fitting Type

Couplings

Material

Steel

UPC

050169020289

Dimensions

Dimensions

3.272 in x 2.378 in x 2.913 in

Height

2.913 in

Length

3.272 in

Trade Size

2 in

Weight

0.528 lb

Width

2.378 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

20

Minimum Pack Quantity

20

Pallet Quantity

2160

Resources and downloads