2002
* Representative image
2002

2 in. EMT Set-Screw Connector, Uninsulated

OR

Brand:

Raco

Catalog ID:

2008

2 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product details

General

Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Yes
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
UPC
050169020081

Dimensions

Dimensions
2.88 in x 2.75 in x 3 in
Height
3 in
Length
2.88 in
Trade Size
2 in
Weight
0.553 lb
Width
2.75 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
20
Minimum Pack Quantity
20
Pallet Quantity
1800