text.skipToContent text.skipToNavigation

2023US

By Raco 

Catalog ID: 2023US

By Raco
Catalog ID:  2023US
3/4 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Couplings
Material Steel
UPC 050169570074

Dimensions

Dimensions 2.13 in x 1.125 in x 1.43 in
Height 1.43 in
Length 2.13 in
Trade Size 3/4 in
Weight 0.15 lb
Width 1.125 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 125
Minimum Pack Quantity 25
Pallet Quantity 10000

Resources and Downloads

Specifications

Sell Sheets