text.skipToContent text.skipToNavigation

2024US

by Raco 

Catalog ID: 2024US

1 in. EMT Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Couplings
Material Steel
UPC 050169570081

Dimensions

Height 1.65 in
Length 2.5 in
Trade Size 1 in
Weight 0.24 lb
Width 1.375 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 50
Minimum Pack Quantity 10
Pallet Quantity 4000 EA

Resources/Downloads