2022
* Representative image
2022

1-1/4 in. EMT Set-Screw Coupling

Brand:

Raco

Catalog ID:

2025US

1-1/4 in. EMT Set-Screw Coupling

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169570098

Dimensions

Dimensions
3.25 in x 1.687 in x 2.125 in
Height
2.125 in
Length
3.25 in
Trade Size
1-1/4 in
Weight
0.44 lb
Width
1.687 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
2400