text.skipToContent text.skipToNavigation

2025US

by Raco 

Catalog ID: 2025US

1-1/4 in. EMT Set-Screw Coupling

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Couplings
Material Steel
UPC 050169570098

Dimensions

Height 2.125 in
Length 3.25 in
Trade Size 1-1/4 in
Weight 0.44 lb
Width 1.687 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 2400 EA

Resources/Downloads