2092
* Representative image
2092

1-1/2 in. EMT 2-Hole Strap

Brand:

Raco

Catalog ID:

2096

1-1/2 in. EMT 2-Hole Strap

Mount EMT conduit with RACO® 2-hole straps. Easliy position the straps with the snap on style. Align the fastener easily with the oversized bolt holes located on the strap.

  • Stamped steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Oversized bolt holes make alignment of fastener quick and easy
  • Available in trade sizes 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Straps
Material
Steel
UPC
050169020968

Dimensions

Dimensions
4.31 in x 0.89 in x 1.745 in
Height
1.745 in
Length
4.31 in
Trade Size
1-1/2 in
Weight
0.071 lb
Width
0.89 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
50
Pallet Quantity
7000