2104
* Representative image
2104

1/2 in. Flex Straight Squeeze Connector, Uninsulated

Brand:

Raco

Catalog ID:

2102-8

1/2 in. Flex Straight Squeeze Connector, Uninsulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

General

Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169210284

Dimensions

Dimensions
1.516 in x 1.22 in x 1.625 in
Height
1.625 in
Length
1.516 in
Trade Size
1/2 in
Weight
0.144 lb
Width
1.22 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7600