text.skipToContent text.skipToNavigation

2102

by Raco 

Catalog ID: 2102

1/2 in. Flex Straight Squeeze Connector, Uninsulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product Details

General

Conduit Type Flexible Metal Conduit
Connector Type Squeeze
Fitting Type Connectors
Material Malleable Iron
UPC 050169021026

Dimensions

Height 1.625 in
Length 1.516 in
Trade Size 1/2 in
Weight 0.148 lb
Width 1.22 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 50
Pallet Quantity 15000 EA

Resources/Downloads

Specifications

Terms and Conditions