2104
* Representative image
2104

Floor Mount Connectors - Uninsulated

Brand:

Raco

Catalog ID:

2104-8

1 in. Flex Straight Squeeze Connector, Uninsulated

  • All malleable construction ensures mechanical protection for the raceway
  • Electro zinc plated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product details

General

Conduit Type
Flexible Metal Conduit
Connector Type
Squeeze
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Material
Malleable Iron
UPC
050169210482

Dimensions

Dimensions
1.688 in x 1.72 in x 2.391 in
Height
2.391 in
Length
1.688 in
Trade Size
1 in
Weight
0.313 lb
Width
1.72 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
2400