text.skipToContent text.skipToNavigation

2123US

By Raco 

Catalog ID: 2123US

By Raco
Catalog ID:  2123US
3/4 in. EMT Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 1 set-screw

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Connectors
Insulation Type Insulated
Material Steel
UPC 050169570135

Dimensions

Dimensions 1.25 in x 1.375 in x 1.625 in
Height 1.625 in
Length 1.25 in
Trade Size 3/4 in
Weight 0.14 lb
Width 1.375 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 125
Minimum Pack Quantity 25
Pallet Quantity 10000

Resources and Downloads

Specifications