2122
* Representative image
2122

1 in. EMT Set-Screw Connector, Insulated

Brand:

Raco

Catalog ID:

2124US

1 in. EMT Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 1 set-screw

Product details

General

Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
UPC
050169570142

Dimensions

Dimensions
1.5 in x 1.63 in x 1.969 in
Height
1.969 in
Length
1.5 in
Trade Size
1 in
Weight
0.23 lb
Width
1.63 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
100
Minimum Pack Quantity
20
Pallet Quantity
6400