text.skipToContent text.skipToNavigation

2125US

By Raco 

Catalog ID: 2125US

By Raco
Catalog ID:  2125US
1-1/4 in. EMT Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Connectors
Insulation Type Insulated
Material Steel
UPC 050169570159

Dimensions

Dimensions 2.75 in x 2.25 in x 2.25 in
Height 2.25 in
Length 2.75 in
Trade Size 1-1/4 in
Weight 0.4 lb
Width 2.25 in

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 25
Minimum Pack Quantity 5
Pallet Quantity 2000

Resources and Downloads

Specifications

Terms and Conditions