text.skipToContent text.skipToNavigation

2140US

By Raco 

Catalog ID: 2140US

By Raco
Catalog ID:  2140US
2-1/2 in. EMT or Rigid/IMC Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Connectors
Insulation Type Uninsulated
Material Steel
UPC 050169570180

Dimensions

Dimensions 3.94 in x 3.22 in x 3.75 in
Height 3.75 in
Length 3.94 in
Trade Size 2-1/2 in
Weight 1.42 lb
Width 3.22 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 750

Resources and Downloads

Specifications