text.skipToContent text.skipToNavigation

2144

by Raco 

Catalog ID: 2144

3-1/2 in. EMT Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Connectors
Insulation Type Uninsulated
Item Type 4D
Material Steel
UPC 050169021446

Dimensions

Height 5.25 in
Length 3.125 in
Trade Size 3-1/2 in
Weight 2.065 lb
Width 4.8 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1
Pallet Quantity 512 EA

Resources/Downloads

Specifications

Terms and Conditions