2002
* Representative image
2002

3-1/2 in. EMT or Rigid/IMC Set-Screw Connector, Uninsulated

Brand:

Raco

Catalog ID:

2144US

3-1/2 in. EMT or Rigid/IMC Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product details

General

Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
UPC
050169570203

Dimensions

Dimensions
3.38 in x 4.36 in x 4.875 in
Height
4.875 in
Length
3.38 in
Trade Size
3-1/2 in
Weight
2.5 lb
Width
4.36 in

Certifications And Compliance

Certified Listed
UL Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
280