2002
* Representative image
2002

4 in. EMT or Rigid/IMC Set-Screw Connector, Uninsulated

Brand:

Raco

Catalog ID:

2146US

4 in. EMT or Rigid/IMC Set-Screw Connector, Uninsulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Noninsulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product details

General

Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Steel
UPC
050169570210

Dimensions

Dimensions
3.56 in x 4.86 in x 5.313 in
Height
5.313 in
Length
3.56 in
Trade Size
4 in
Weight
2.83 lb
Width
4.86 in

Certifications And Compliance

Certified Listed
UL Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
280