2028
* Representative image
2028

2-1/2 in. EMT or Rigid/IMC Set-Screw Coupling

Brand:

Catalog ID:

2150US

2-1/2 in. EMT or Rigid/IMC Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product details

General

Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Couplings
Material
Steel
UPC
050169570227

Dimensions

Dimensions
4.25 in x 3.22 in x 3.7 in
Height
3.7 in
Length
4.25 in
Trade Size
2-1/2 in
Weight
1.58 lb
Width
3.22 in

Certifications And Compliance

Certified Listed
UL Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
750