text.skipToContent text.skipToNavigation

2152US

by Raco 

Catalog ID: 2152US

3 in. EMT or Rigid/IMC Set-Screw Coupling

To couple two ends of EMT conduit, use RACO® set-screw couplings in dry locations. Provides concrete-tight connections when taped. Suitable for applications above 600 volts.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Couplings
Material Steel
UPC 050169570234

Dimensions

Height 4.375 in
Length 4.5 in
Trade Size 3 in
Weight 2.17 lb
Width 3.84 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 280 EA

Resources/Downloads