text.skipToContent text.skipToNavigation

2162US

by Raco 

Catalog ID: 2162US

3 in. EMT or Rigid/IMC Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.
  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • UL Listed
  • Available in trade sizes of 1/2 in. through 4 in.
  • 2 set-screw

Product Details

General

Conduit Type EMT
Connector Type Set-Screw
Fitting Type Connectors
Insulation Type Insulated
Material Steel
UPC 050169570272

Dimensions

Height 4.65 in
Length 3.38 in
Trade Size 3 in
Weight 1.83 lb
Width 4.36 in

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL 514B

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 280 EA

Resources/Downloads